您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
2042810300
Molex
Antennas
Wi-Fi Antenna
2.4/5GHz Wi-Fi Antenna
Powered by
CAD模型選擇
{molex/antennas/wi_fi_antenna/2_4_5ghz_wi_fi_antenna/204281.prj},{NB=2042810300},{SHA256=Gas8xoeNBJNUKjUQRJ9JE08UscTZQjdfDeT7q7Iki94=},{INAME=00098__2042810300},{PN=2042810300},{DESC=2.4GHz / 5GHz Wi-Fi Antenna with Side Solder Cable, 300.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors},{CL=300.00},{CT=Flexible Antenna with Cable},{MS=Adhesive},{PROTOCOL=BLE, BT, Thread, Wi-Fi, Wireless Hart, Zigbee}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Molex
Description
204281
Bill of material
2042810300
Part Number
2042810300
2042810300
Description
2.4GHz / 5GHz Wi-Fi Antenna with Side Solder Cable, 300.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors
2.4GHz / 5GHz Wi-Fi Antenna with Side Solder Cable, 300.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors
Cable Length
300.00
300.00
mm
Component Type
Flexible Antenna with Cable
Mounting Style
Adhesive
Protocol
BLE, BT, Thread, Wi-Fi, Wireless Hart, Zigbee
Previews
3D
2D
下載CAD模型
生成CAD模型