??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2042-3859 - Relay module, Nominal input voltage: 24 … 230 V AC/DC, 1 break contact, Limiting continuous current: 6 A, Green status indicator, Module width: 10 mm
Bill of material
2042-3859
Item-No.
2042-3859
WAGO eShop
Info DE
WAGO eShop
Info EN
No. of poles
4
Height
77.70 mm
Width
10.30 mm
Depth
52.00 mm
Color
gray
Weight
69.079 g
Comment
AC/DC 24 V ... 230 V / +/- 10 % | 1 break contact
eCl@ss 7.1
27-14-11-49
eCl@ss 8.1
27-14-11-49
Previews
3D
2D
Download CAD models