目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2033-DN15-F85-TC52-E
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Diaphragm Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/membranventile/pneumatisch/2033-iso-clamp.prj},{NB=2033-DN15-F85-TC52-E},{PPATH=2033sbl.prj},{DN=15},{DWST=EA},{FL=85},{DN1=15},{D1=50.5x21.3x1.6},{LTA1=TC52},{ANTG=E},{DM=63},{KV=4.5},{BPAB=10.0},{BPEA=10.0},{LTA1G=SA42},{LTAC=1},{NR=16},{KH=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Buerkert
Description
2033 - Tank Bottom Valve,
Bill of material
2033-DN15-F85-TC52-E
Diaphragm size
15
15
Tank flange
85
85
mm
Orifice pipe connection
15
15
Pipe connection C1xD1xS1
50.5x21.3x1.6
50.5x21.3x1.6
Bürkert-Code pipe connection
TC52
TC52
Actuator size
E
E
Cv-Value-Water
4.5
4.5
m3/h
Medium pressure diaphragm EPDM
10.0
10.0
bar
Medium pressure diaphragm PTFE/EPDM
10.0
10.0
bar
Previews
3D
2D
下載CAD模型
生成CAD模型