目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2033-DN20-F85-TD43-F
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Diaphragm Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/membranventile/pneumatisch/2033-din-sms-clamp.prj},{NB=2033-DN20-F85-TD43-F},{PPATH=2033sbl.prj},{DN=20},{DWST=EA},{FL=85},{DN1=20},{D1=34x23x1.5},{LTA1=TD43},{ANTG=F},{DM=80},{KV=7.5},{BPAB=10.0},{BPEA=10.0},{LTA1G=SD43},{LTAC=1},{NR=4},{KH=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Buerkert
Description
2033 - Tank Bottom Valve,
Bill of material
2033-DN20-F85-TD43-F
Diaphragm size
20
20
Tank flange
85
85
mm
Orifice pipe connection
20
20
Pipe connection C1xD1xS1
34x23x1.5
34x23x1.5
Bürkert-Code pipe connection
TD43
TD43
Actuator size
F
F
Cv-Value-Water
7.5
7.5
m3/h
Medium pressure diaphragm EPDM
10.0
10.0
bar
Medium pressure diaphragm PTFE/EPDM
10.0
10.0
bar
Previews
3D
2D
下載CAD模型
生成CAD模型