目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-317494-DN20-TD44-E-VP-CLAMP-DIN
Buerkert
Products (A - Z)
2031
Powered by
CAD模型選擇
{buerkert/produkteaz/2031/2031-vp-clamp-din.prj},{NB=2031-317494-DN20-TD44-E-VP-CLAMP-DIN},{PPATH=2031sblvpclampdin.prj},{BUNR=317494},{DN=20},{DN1=25},{DWST=AD},{D=50.5x29.0x1.5},{LTA=TD44},{ANTG=E},{DM=63},{KV=14.0},{BPAB=10.0},{BPEA=-},{KH=1.000},{NR=7},{CNSMASSEXACT=1.317},{DIST=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Buerkert
Description
2031-VP-CLAMP-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DIN CLAMP
Bill of material
2031-317494-DN20-TD44-E-VP-CLAMP-DIN
Bürkert-ITEM-No.
317494
317494
Diaphragm size
20
20
nominal diameter port connection
25
25
Port connection D1xS1
50.5x29.0x1.5
50.5x29.0x1.5
mm
Bürkert-Code port connection
TD44
TD44
Actuator size
E
E
Kv-Value-Water
14.0
14.0
m3/h
Medium pressure diaphragm EPDM
10.0
10.0
Medium pressure diaphragm PTFE/EPDM
-
-
Weight
1.317
1.317
kg
Previews
3D
2D
下載CAD模型
生成CAD模型