??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2029266-3
Bill of material
2029266-3
Part Number
2029266-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2029266-3
TE Internal Description
3P MICRO MNL HDR SR 30AU LP BL
Header Type
Shrouded
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
3
PCB Mount Orientation
Right Angle
Number of Power Positions
3
Number of Rows
1
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Current Rating Max
5 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
30 um [ .76 uin ]
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Contact Layout
Inline
Contact Size
.64
Multiple Contact Types
Without
Termination Method to Printed Circuit Board
Surface Mount
PCB Mount Retention Type
Hold-Down Post
PCB Mount Retention
With
PCB Mount Alignment
Without
Mating Alignment
With
Mating Alignment Type
Polarization
Connector Mounting Type
Board Mount
Mating Retention Type
Latch, Locking Latch
Strain Relief
Without
Mating Retention
With
Centerline
3 mm [ .118 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Nylon
Length
13.41 mm [ .527 in ]
Height
3.86 mm [ .151 in ]
Width
8.11 mm [ .319 in ]
PCB Thickness
.062 mm [ 1.57 in ] Recommended
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Shielded
No
Circuit Application
Power
Assembly Integration Feature
Without
Circuit Identification Feature
Without
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
Yes
UL Rating
Recognized
AgencyStandard
UL
AgencyStandard Number
E28476
Packaging Method
Package
Packaging Quantity
215
For Use With
Receptacle Housing
Previews
3D
2D
Download CAD models