??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Molex
Description
202655
Bill of material
2026555000
Part Number
2026555000
Description
1.20mm Pitch, Pico-EZmate Slim Female Crimp Terminal, Gold over Nickel Plating 0.10µm, 28-30 AWG, Reel
Maximum Current
2.5.2020. A
Material - Plating Mating
Gold
Plating min - Mating
0.1 µm
Wire Size
28, 30 AWG
Previews
3D
2D
下載CAD模型