??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2022-2238/999-953 - 2-conductor/2-pin, double-deck carrier terminal block, 2-conductor/2-pin through terminal block, 2.5 mm², L, internal commoning, conductor entry with violet marking, suitable for Ex nA applications, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2022-2238/999-953
Item-No.
2022-2238/999-953
Description
2-conductor/2-pin, double-deck carrier terminal block, 2.5 mm², 20 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
2.50 mm²
Solid conductor
0.25 - 4 mm²
Solid conductor, push-in termination
0.75 - 4 mm²
Fine-stranded conductor
0.25 - 4 mm²
Fine-stranded conductor with ferrule
1 - 4 mm²
Strip length
10 - 12 mm
Number of connection points
4
Number of potentials
1
Width of spacing
5.20 mm
Height at lowest possible mounting height
61.40 mm
Length
80.10 mm
Mounting method
Top-hat rail TH35
Color
gray
Weight
12.550 g
Material insulation body
Polyamide
Rated voltage
- V
Rated impulse voltage
- kV
Rated current
20.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4055143299404
Customs number
85366990990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
2022-2238/999-953
Manufacturer product designation
2-conductor/2-pin double deck receptacle terminal block
Manufacturer product description
2-conductor/2-pin, double-deck carrier terminal block, 2-conductor/2-pin through terminal block, 2.5 mm², L, internal commoning, conductor entry with violet marking, suitable for Ex nA applications, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
- mm²
max. connectable conductor cross-section multiple wire
- mm²
min. line cross section, rigid
0.25 mm²
max. line cross section, rigid
4.00 mm²
min. line cross section, flexible
0.25 mm²
max. line cross section, flexible
4.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00 mm²
Number of clamp positions per level
1
Number of levels
2
Internally connected stages
Ja
Type of electrical connection 1
Push-in connection
Type of electrical connection 2
Plug-in connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Explosion-tested version (EEx e)
Ja
Closing plate required
Ja
Address of additional link
https://www.wago.com/2022-2238/999-953
Power loss per pole, current-dependent (PlIp)
0.532 W
Rated current (In) for the power loss specification
20.000 A
min. fine stranded AWG
22
max. fine stranded AWG
12
min. Strip length
10.00 mm
max. Strip length
12.00 mm
Symbol name terminal block
Previews
3D
2D
Download CAD models