??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2022-1607 - 2-pin ground carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5
Bill of material
2022-1607
Item-No.
2022-1607
Description
2-pin ground carrier terminal block, green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
- mm²
Solid conductor
- mm²
Solid conductor, push-in termination
- mm²
Fine-stranded conductor
- mm²
Fine-stranded conductor with ferrule
- mm²
Strip length
- mm
Number of connection points
1
Number of potentials
1
Width of spacing
5.20 mm
Height at lowest possible mounting height
32.50 mm
Length
52.00 mm
Mounting method
Top-hat rail TH35
Color
green-yellow
Weight
8.299 g
Material insulation body
Polyamide
GTIN
4055143828871
Customs number
85366990990
Country of origin
CN
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Manufacturer name
WAGO
Product article number of manufacturer
2022-1607
Manufacturer product designation
2-pin ground carrier terminal block
Manufacturer product description
2-pin ground carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5
min. connectable conductor cross-section multiple wire
- mm²
max. connectable conductor cross-section multiple wire
- mm²
min. line cross section, rigid
- mm²
max. line cross section, rigid
- mm²
min. line cross section, flexible
- mm²
max. line cross section, flexible
- mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
- mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
- mm²
Number of clamp positions per level
-
Number of levels
1
Type of electrical connection 1
Plug-in connection
Type of electrical connection 2
Plug-in connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Closing plate required
Ja
Address of additional link
https://www.wago.com/2022-1607
min. fine stranded AWG
-
max. fine stranded AWG
-
Internally connected stages
Nein
min. Strip length
- mm
max. Strip length
- mm
Symbol name terminal block
E00334
Previews
3D
2D
Download CAD models