??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2022-1407 - 2-conductor/2-pin ground carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2022-1407
Item-No.
2022-1407
Description
2-conductor/2-pin ground carrier terminal block, 2.5 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
2.50 mm²
Solid conductor
0.25 - 4 mm²
Solid conductor, push-in termination
0.75 - 4 mm²
Fine-stranded conductor
0.25 - 4 mm²
Fine-stranded conductor with ferrule
1 - 4 mm²
Strip length
10 - 12 mm
Number of connection points
4
Number of potentials
1
Width of spacing
5.20 mm
Height at lowest possible mounting height
32.50 mm
Length
85.20 mm
Mounting method
Top-hat rail TH35
Color
green-yellow
Weight
12.162 g
Material insulation body
Polyamide
GTIN
4050821767589
Customs number
85366990990
Country of origin
CN
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Manufacturer name
WAGO
Product article number of manufacturer
2022-1407
Manufacturer product designation
2-conductor/2-pin ground carrier terminal block
Manufacturer product description
2-conductor/2-pin ground carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.25 mm²
max. connectable conductor cross-section multiple wire
4.00 mm²
min. line cross section, rigid
0.25 mm²
max. line cross section, rigid
4.00 mm²
min. line cross section, flexible
0.25 mm²
max. line cross section, flexible
4.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.00 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
4.00 mm²
Number of clamp positions per level
2
Number of levels
1
Type of electrical connection 1
Push In connection
Type of electrical connection 2
Plug-in connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Closing plate required
Ja
Address of additional link
https://www.wago.com/2022-1407
min. stranded AWG
22
max. stranded AWG
12
Internally connected stages
Nein
min. Strip length
10.00 mm
max. Strip length
12.00 mm
Symbol name terminal block
E00307
Previews
3D
2D
Download CAD models