??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
WAGO
Description
2022-101/132-000 - 1-conductor female connector, Push-in CAGE CLAMP®, 4 mm², Pin spacing 5.2 mm, 1-pole, Strain relief plate
Bill of material
2022-101/132-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.25 - 4 mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
690 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
24 A
Pin Spacing
5.20 mm
No. of poles
1
Height
40.50 mm
Width
5.20 mm
Depth
22.40 mm
Number of connection points
1
Number of potentials
1
Color
Comment
L =(No. of poles x Pin Spacing
Weight
g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
プレビュー
3D
2D
ダウンロード(CADデータ)