??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
202112-10
Bill of material
202112-10
Part Number
202112-10
Description
SMA Cap for Female Connector, With Chain
Body Finish
Gold
Body Material
Brass
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Non-Magnetic
No
Thread Direction
Standard
Previews
3D
2D
Download CAD models