??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
202102-10
Bill of material
202102-10
Part Number
202102-10
Description
N Cap for Female Connector
Body Finish
White Bronze
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Previews
3D
2D
Download CAD models