??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WAGO
Description
2020-5491 - End and intermediate plate, 1 mm thick, for 4-conductor terminal blocks
Bill of material
2020-5491
Item-No.
2020-5491
Description
End and intermediate plate, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Height
55.55 mm
min. thickness
1.00 mm
Length
96.85 mm
Color
gray
Weight
4.090 g
Insulating material
Polyamide (PA66)
GTIN
4066966219814
Customs Tariff no.
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
2020-5491
Manufacturer product designation
End and intermediate plate
Manufacturer product description
End and intermediate plate, 1 mm thick, for 4-conductor terminal blocks
Designed as intermediate plate
Yes
Type of end plate
Yes
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
https://www.wago.com/2020-5491
Previews
3D
2D
Сваляне на CAD модели