??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
WAGO
Description
2020-5311 - 3-conductor sensor terminal block with pluggable signal
Bill of material
2020-5311
Item-No.
2020-5311
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.14 - 1 (1.5) mm²
Cross section
24 - 16 AWG
Strip length
9 - 11 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
14 A
Height
52.40 mm
Width
7.00 mm
Depth
81.10 mm
Number of connection points
6
Number of potentials
4
Color
gray
Weight
14.890 g
eCl@ss 7.1
27-14-11-28
eCl@ss 8.1
27-14-11-28
プレビュー
3D
2D
ダウンロード(CADデータ)