??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2020-2257 - 1-conductor/1-pin double deck receptacle terminal block, Ground conductor/through terminal block, PE/L, with marker carrier, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2020-2257
Item-No.
2020-2257
Description
1-conductor/1-pin double deck receptacle terminal block, 1 mm², 13.5 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
1.00 mm²
Solid conductor
0.14 - 1.5 mm²
Solid conductor, push-in termination
0.5 - 1.5 mm²
Fine-stranded conductor
0.14 - 1.5 mm²
Fine-stranded conductor with ferrule
0.5 - 1.5 mm²
Strip length
9 - 11 mm
Number of connection points
4
Number of potentials
2
Width of spacing
3.50 mm
Height at lowest possible mounting height
61.40 mm
Length
80.10 mm
Mounting method
Top-hat rail TH35
Color
gray
Weight
10.500 g
Material insulation body
Polyamide
GTIN
4050821049647
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Manufacturer name
WAGO
Product article number of manufacturer
2020-2257
Manufacturer product designation
1-conductor/1-pin double deck receptacle terminal block
Manufacturer product description
1-conductor/1-pin double deck receptacle terminal block, Ground conductor/through terminal block, PE/L, with marker carrier, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.14 mm²
max. connectable conductor cross-section multiple wire
1.50 mm²
min. line cross section, rigid
0.14 mm²
max. line cross section, rigid
1.50 mm²
min. line cross section, flexible
0.14 mm²
max. line cross section, flexible
1.50 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.50 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
1.50 mm²
Number of clamp positions per level
1
Number of levels
2
Type of electrical connection 1
Push In connection
Type of electrical connection 2
Plug-in connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Closing plate required
Ja
Address of additional link
https://www.wago.com/2020-2257
min. stranded AWG
24
max. stranded AWG
16
Internally connected stages
Nein
min. Strip length
9.00 mm
max. Strip length
11.00 mm
Symbol name terminal block
E00330, E00230
Previews
3D
2D
Download CAD models