??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
WAGO
Description
2020-203/000-039 TO 2020-215/000-039 - 2-conductor female connector with ground end module (green-yellow) for insertion into carrier terminal blocks codable
Bill of material
2020-208/000-039
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.14 - 1 (1.5) mm²
Cross section
24 - 16 AWG
Strip length
9 - 11 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
14 A
Pin Spacing
3.50 mm
No. of poles
Height
40.50 mm
Width
mm
Depth
25.00 mm
Number of connection points
Number of potentials
Color
green-yellow / blue / gray
Weight
g
Comment
L = No. of poles x Pin spacing
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Previews
3D
2D
Download CAD models