??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
WAGO
Description
2020-1401 - 2-conductor/2-pin carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2020-1401
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
1.00 mm²
Solid conductor
0.14 - 1.5 mm²
Solid conductor, push-in termination
0.5 - 1.5 mm²
Fine-stranded conductor
0.14 - 1.5 mm²
Fine-stranded conductor with ferrule
0.5 - 1.5 mm²
Strip length
9 - 11 mm
Number of connection points
2
Number of potentials
1
Width of spacing
3.50 mm
Height at lowest possible mounting height
32.50 mm
Length
85.20 mm
Mounting method
Top-hat rail TH35
Color
Weight
6.580 g
Material insulation body
Polyamide
Rated voltage
500 V
Rated impulse voltage
6 kV
Rated current
13.50 A
Overvoltage category
III
Pollution degree
3
GTIN
Customs Tariff no.
Country of origin
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
2-conductor/2-pin carrier terminal block
Manufacturer product description
2-conductor/2-pin carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.14 mm²
max. connectable conductor cross-section multiple wire
1.50 mm²
min. line cross section, rigid
0.14 mm²
max. line cross section, rigid
1.50 mm²
min. line cross section, flexible
0.14 mm²
max. line cross section, flexible
1.50 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.50 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
1.50 mm²
Number of clamp positions per level
2
Number of levels
1
Internally connected stages
Nein
Type of electrical connection 1
Push-in connection
Type of electrical connection 2
Plug-in connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Explosion-tested version (EEx e)
Nein
Closing plate required
Ja
Address of additional link
Power loss per pole, current-dependent (PlIp)
0.434 W
Rated current (In) for the power loss specification
13.500 A
min. stranded AWG
20
max. stranded AWG
16
min. Strip length
9.00 mm
max. Strip length
11.00 mm
Symbol name terminal block
E00232
Previews
3D
2D
Stáhnout CAD model