??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
2020-1307 - 2-conductor/1-pin ground carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2020-1307
Item-No.
2020-1307
Description
2-conductor/1-pin ground carrier terminal block, 1 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
1.00 mm²
Solid conductor
0.14 - 1.5 mm²
Solid conductor, push-in termination
0.5 - 1.5 mm²
Fine-stranded conductor
0.14 - 1.5 mm²
Fine-stranded conductor with ferrule
0.5 - 1.5 mm²
Strip length
9 - 11 mm
Number of connection points
3
Number of potentials
1
Width of spacing
3.50 mm
Height at lowest possible mounting height
32.50 mm
Length
60.50 mm
Mounting method
Top-hat rail TH35
Color
green-yellow
Weight
6.570 g
Material insulation body
Polyamide
GTIN
4055143288118
Customs number
85369019
Country of origin
CN
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Manufacturer name
WAGO
Product article number of manufacturer
2020-1307
Manufacturer product designation
2-conductor/1-pin ground carrier terminal block
Manufacturer product description
2-conductor/1-pin ground carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.14 mm²
max. connectable conductor cross-section multiple wire
1.50 mm²
min. line cross section, rigid
0.14 mm²
max. line cross section, rigid
1.50 mm²
min. line cross section, flexible
0.14 mm²
max. line cross section, flexible
1.50 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.50 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
1.50 mm²
Number of clamp positions per level
2
Number of levels
1
Type of electrical connection 1
Push In connection
Type of electrical connection 2
Plug-in connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Closing plate required
Ja
Address of additional link
https://www.wago.com/2020-1307
min. stranded AWG
24
max. stranded AWG
16
Internally connected stages
Nein
min. Strip length
9.00 mm
max. Strip length
11.00 mm
Symbol name terminal block
E00306
Previews
3D
2D
下載CAD模型