??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
agru
Description
202 - Bend 45°
Bill of material
AGRU_84202169073_Bend 45_HDPE/PVDF_160/90 SDR17/33
LOD Destination
LOD Level
Article number
Article number
Image Code
202
Weight
kg
Dimension long
Dimension short
Description 1
Bend 45°
Material
HDPE/PVDF
Manufacturing process
injection moulded+assembled
Connection methode
Staggered + E-socket-welding
SDR1
17.000
SDR2
S1
mm
S2
mm
L1
50.000 mm
D1
mm
D2
mm
Z
mm
XX
Bend 45
Previews
3D
Dimension
2D
Download CAD models