??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
201M132-19C
Bill of material
105487-000
Part Number
105487-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
105487-000
TE Internal Description
201M132-19C
Alias #
1190771-8
Adapter Angle
Straight
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Backshell Material
Aluminum Alloy
Adapter Plating Material
Electroless Nickel
Cable Diameter Range
16 - 37.3 mm [ .63 - 1.48 in ]
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
Comment
For Specific shell size information, refer to Harnware™ or Catalog.
Previews
3D
2D
Download CAD models