??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2019370000 - SAKAP/SAKTL 6
Bill of material
Weidmueller 2019370000
Preview
Product number of the Manufacturer
2019370000
Manufacturer Type Description
SAKAP/SAKTL 6
Short Description
End and partition plate for terminals, 68.5 mm x 1.5 mm, grey
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118438437
Manufacturer Name
Weidmueller Group
color
gray
Combustibility class
V0
min. thickness
1.500 mm
Mass
0.004 kg
height
68.5 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models