??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FIBRO
Description
2018.45.15000. - Force cylinder 150 kN with base plate
Bill of material
2018.45.15000.025
Order No.
Stroke max.
mm
Stroke
mm
Enter value for SA
Stroke
mm
cm
inch
ft
LMIN
mm
Position
Restoring force, stroke start
14.5 kN
Restoring force, stroke end
29.0 kN
HYD
Hydraulic connection
ELF
Air release valve
SGA
Nitrogen gas connection
AZD
Tightening torque
ELFP
Air release valve position
Material
Stahl
Weight
kg
Customs tariff number
82073010
Previews
3D
2D
Download CAD models