카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2018.30.09000.050
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Flex Cam
90kN
Powered by
CAD모델 선택
{fibro/normalien/k/k01/090/2018_30_09000.prj},{NB=2018.30.09000.050},{DOC=2018_30_09000.pdf},{S=50},{SA=0.0},{LMIN=279.0},{RFANF=9.1},{RFEND=18.1},{LMAX=329.0},{MDL=HCF-090-050},{ZD=120.1},{SD=65},{R=2.50},{ARN=34.500},{RES=3.000},{MS=125.500},{MK=22.500},{MKT=10.000},{MT=10.000},{NRTH=30.000},{PH=95.000},{PUZD=32.000},{PW=12.000},{SKSK=6.000},{HYD=Hydraulikanschluss},{ELF=Entlüftungsventil},{SGA=Stickstoffgasanschluss},{VS=Verdrehsicherung},{MAT=Stahl},{GEW=18.700},{ZTC=82073010}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
FIBRO
Description
2018.30.09000. - Force cylinder 90 kN
Bill of material
2018.30.09000.050
Order No.
2018.30.09000.050
2018.30.09000.050
Stroke max.
50
50
mm
Stroke
mm
값 입력 SA
Stroke
mm
cm
inch
ft
확인
LMIN
279.0
279.0
mm
Restoring force, stroke start
9.1
kN
Restoring force, stroke end
18.1
kN
HYD
Hydraulic connection
ELF
Air release valve
SGA
Nitrogen gas connection
VS
Anti-rotation element
Material
Stahl
Weight
18.700
18.700
kg
Customs tariff number
82073010
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성