??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FIBRO
Description
2018.30.06000. - Force cylinder 60 kN
Bill of material
2018.30.06000.050
Order No.
Stroke max.
mm
Stroke
mm
Enter value for SA
Stroke
mm
cm
inch
ft
LMIN
mm
Restoring force, stroke start
6.100 kN
Restoring force, stroke end
12.300 kN
HYD
Hydraulic connection
ELF
Air release valve
SGA
Nitrogen gas connection
VS
Anti-rotation element
Material
Stahl
Weight
kg
Customs tariff number
82073010
Previews
3D
2D
Download CAD models