??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2018.12.04000.xxx.1 - Flange cam 40 kN with gas monitoring connection
Bill of material
2018.12.04000.049.1
Order No.
Stroke max.
mm
Stroke
mm
Enter value for SA
Stroke
mm
cm
inch
ft
Restoring force, stroke start
4.0 kN
Restoring force, stroke end
5.2 kN
A
mm
B
mm
C
mm
D
mm
E
mm
ELF
Air release valve
HYD
Hydraulic connection
ZSGA
additional nitrogen gas port
SGA
Nitrogen gas connection
Material
Stahl
Weight
kg
Customs tariff number
82073010
Previews
3D
2D
Download CAD models