카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2018.11.09000.024.1
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Flex Cam
90kN
Powered by
CAD모델 선택
{fibro/normalien/k/k01/090/2018_11_09000_xxx_1.prj},{NB=2018.11.09000.024.1},{S=24},{E=159.0},{L=268.0},{L1=236.0},{L2=158.000},{RFANF=10.000},{RFEND=14.600},{ZD=120.1},{PZD=90.000},{MB=148.000},{MS=170.000},{MK=159.000},{MKT=16.000},{PH=63.000},{PUZD=32.000},{PW=12.000},{UZD=63.000},{V=126.000},{B1=120.000},{B2=24.000},{B22=24.000},{B3=12.000},{B4=25.000},{C1=27.000},{C2=18.000},{C3=42.500},{D1=20.000},{D2=25.000},{D3=16.000},{D4=45.200},{D5=20.000},{D6=11.000},{D7=26.000},{H1=55.000},{H2=12.000},{H3=26.000},{H4=30.000},{H5=14.500},{L6=30.000},{L7=65.000},{L3=20.000},{L4=70.500},{L5=3.000},{MB1=144.000},{MS1=154.500},{NV=8.000},{UZD1=60.500},{SL=0.000},{HO1=21.000},{HO2=87.000},{HO3=50.500},{D8=16.000},{B5=10.000},{B6=120.000},{SA=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
FIBRO
Description
2018.11.09000.xxx.1 - Compact Cam 90 kN with gas monitoring Connection
Bill of material
2018.11.09000.024.1
Order No.
2018.11.09000.024.1
2018.11.09000.024.1
Stroke max.
24
24
mm
Stroke
mm
값 입력 SA
Stroke
mm
cm
inch
ft
확인
E
159.0
159.0
mm
L
268.0
268.0
mm
L1
236.0
236.0
mm
L2
158.000
158.000
mm
Restoring force, stroke start
10.000
kN
Restoring force, stroke end
14.600
14.600
kN
HYD
Hydraulic connection
ELF
Air release valve
ZSGA
additional nitrogen gas port
SGA
Nitrogen gas connection
Material
Stahl
Weight
33.500
33.500
kg
Customs tariff number
82073010
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성