??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FIBRO
Description
2018.11.09000. - Compact Cam 90 kN
Bill of material
2018.11.09000.024
Order No.
Stroke max.
mm
Stroke
mm
Enter value for SA
Stroke
mm
cm
inch
ft
E
mm
L
mm
L1
mm
Restoring force, stroke start
10.000 kN
Restoring force, stroke end
14.600 kN
HYD
Hydraulic connection
ELF
Air release valve
Material
Stahl
Weight
kg
Customs tariff number
82073010
Previews
3D
2D
Download CAD models