??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2018.00.60.08. - Inductive proximity switch
Bill of material
2018.00.60.08.030
Order No
Catalog page
2018_00_60_pdf
Male thread
8.000 mm
P
1.000 mm
Length
mm
L1
mm
SW
13.000 mm
Weight
kg
Customs tariff number
85365019
Previews
3D
Dimension
2D
Download CAD models