??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2018.00.26.02. - Quick- release coupling, screw-in adapter (SK)
Bill of material
2018.00.26.02.01
Order No.
Nominal hose size
DN20
M1
3/4
M2
L1
mm
L2
13.000 mm
Flat
32.000 mm
Material
Stahl
Weight
0.001 kg
Customs tariff number
82073010
Previews
3D
2D
Download CAD models