??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2016080-2
Bill of material
2016080-2
Part Number
2016080-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2016080-2
TE Internal Description
JACK,PCB,COMMERCIAL BNC
RF Interface
BNC
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Impedance
75 Ohm
Body Material
Brass
Body Plating Material
Nickel
Body Shape
Square
Body Insulation
Without
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Phosphor Bronze
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
3.124 mm [ .123 in ]
PCB Mount Retention Type
ActionCompliant Tail
PCB Mount Retention
With
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Height Above PC Board
21.08 mm [ .83 in ]
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
4 GHz
Packaging Method
Package
Dielectric Material
PTFE
Grade
Commercial
Previews
3D
2D
Download CAD models