??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2016-7607 - 2-conductor ground terminal block, 16 mm², side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2016-7607
Item-No.
2016-7607
Description
2-conductor ground terminal block, 16 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
16.00 mm²
Solid conductor
0.5 - 16 mm²
Solid conductor, push-in termination
6 - 16 mm²
Fine-stranded conductor
0.5 - 25 mm²
Fine-stranded conductor with ferrule
6 - 25 mm²
Strip length
18 - 20 mm
Number of connection points
2
No. of potentials
1
Width of spacing
12.00 mm
Height at lowest possible mounting height
40.80 mm
Length
85.70 mm
Type of mounting
Top-hat rail TH35
Color
green-yellow
Weight
43.566 g
Material insulation body
Polyamide
GTIN
4045454725112
Customs number
85369010000
Country of origin
PL
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Manufacturer name
WAGO
Product article number of manufacturer
2016-7607
Manufacturer product designation
2-conductor ground terminal block
Manufacturer product description
2-conductor ground terminal block, 16 mm², side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.50 mm²
max. connectable conductor cross-section multiple wire
16.00 mm²
min. line cross section, rigid
0.50 mm²
max. line cross section, rigid
16.00 mm²
min. line cross section, flexible
0.50 mm²
max. line cross section, flexible
25.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
6.00 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
25.00 mm²
Number of clamp positions per level
2
Number of levels
1
Type of electrical connection 1
Push-in connection
Type of electrical connection 2
Push-in connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Closing plate required
Ja
Address of additional link
https://www.wago.com/2016-7607
min. fine stranded AWG
20
max. fine stranded AWG
4
Internally connected stages
Nein
min. Strip length
18.00 mm
max. Strip length
20.00 mm
Symbol name terminal block
E00246
Previews
3D
2D
Download CAD models