??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2016-7111 - 1-conductor power distribution disconnect terminal block 16 mm² Push-in CAGE CLAMP®
Bill of material
2016-7111
Item-No.
2016-7111
Description
1-conductor power distribution disconnect terminal block 16 mm² gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.5 - 16 (25 "f") mm²
Cross section
20 - 4 AWG
Strip length
18 - 20 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
76 A
Height
38.00 mm
Width
12.00 mm
Depth
69.00 mm
Number of connection points
1
Number of potentials
1
Color
gray
Weight
24.932 g
eCl@ss 7.1
27-14-11-38
eCl@ss 8.1
27-14-11-38
Previews
3D
2D
Download CAD models