??
Catalog navigation
CAD model selection
Selectable products: 104
HELP_VARIABLE
Company
FIBRO
Description
2016.25.100./105. - Aerial cam unit FCC
Bill of material
2016.25.105.30.3000.02
Order No
Ausführung Schulterung Arbeitsfläche
pre-acceleration
B
mm
L
mm
H
400 mm
H1
mm
HW
220 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
80 mm
D
mm
α
°
Working force
2000 kN
Return force
kN
β
°
δ
°
Stroke
mm
SWA
mm
SS
mm
SP
mm
SPA
mm
Weight
650.000 kg
Customs tariff number
84669400
Previews
3D
Dimension
2D
Download CAD models