??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
FIBRO
Description
2016.24.018. - Aerial cam unit FCC
Bill of material
2016.24.018.35.1000.00
Order No
L
mm
B
180 mm
H
300 mm
H1
mm
HW
160 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
D
mm
α
°
Working force
kN
Return force
kN
β
°
Stroke
mm
SS
mm
SP
mm
Weight
kg
Customs tariff number
84669400
Previews
3D
Dimension
2D
Download CAD models