??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TE Connectivity
Description
201144-5
Bill of material
201144-5
Part Number
201144-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
201144-5
TE Internal Description
MIN SOCKET
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Compatible with RF Cable Type
RG 174, RG 188, RG 188A, RG 188DB Type, RG 316, RG 316DB
Product Type
Contact
Connector Type
Coaxial Contacts
PCB Mount Orientation
Straight
Impedance Options
Non-Matched
Body Style
Straight
Outer Shell Plating Material
Gold
Outer Shell Material
Brass
RF Connector Center Contact Material
Brass
Contact Type
Socket
RF Connector Center Contact Plating Material
Gold
Contact Mating Retention
Without
Contact Current Rating Max
7.5 A
Contact Mating Area Plating Thickness
30 uin
Connector Mounting Type
Cable Mount (Free-Hanging)
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Circuit Application
Power
Packaging Method
Carton
Dielectric Material
Polypropylene
Comment
A ferrule and retention spring (201142-2) are required for each pin and socket., Maximum insulation diameter-2.92 [.115] (two wires combined)
Previews
3D
2D
CAD modeli indir