??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2010620000 - ELS 6/30 MM GE
Bill of material
Weidmueller 2010620000
Preview
Product number of the Manufacturer
2010620000
Manufacturer Type Description
ELS 6/30 MM GE
Short Description
Cable coding system, 6 mm, Polyester, yellow
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118397178
Manufacturer Name
Weidmueller Group
color
yellow
material
Plastic
Combustibility class
HB
Without halogens
Yes
Mass
0.000 kg
depth
0.14 mm
height
30 mm
width
6.3 mm
customs tariff number (TARIC)
39219010
URL
URL
预览
3D
2D
下载CAD模型