??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2010-7111 - 1-conductor power distribution disconnect terminal block, 10 mm², Push-in CAGE CLAMP®
Bill of material
2010-7111
Item-No.
2010-7111
Description
1-conductor power distribution disconnect terminal block, 10 mm², 57 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.5 - 16 mm²
Cross section
20 - 6 AWG
Strip length
17 - 19 mm
Measured voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
57 A
Height
67.30 mm
Width
10.00 mm
Depth
38.10 mm
Number of connection points
1
Number of potentials
1
Color
gray
Weight
21.700 g
eCl@ss 7.1
eCl@ss 8.1
Previews
3D
2D
Download CAD models