??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
2010-405/011-000 - Star point jumper insulated 1-3-5 IN = IN terminal block
Bill of material
2010-405/011-000
Item-No.
2010-405/011-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
800 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
57 A
Height
23.00 mm
Width
4.10 mm
Depth
47.58 mm
Color
light grey
Weight
8.530 g
Comment
1 - 3 - 5
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
预览
3D
2D
下载CAD模型