??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2010-1201/000-053 - 2-conductor through terminal block, 10 mm², suitable for Ex e II applications, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2010-1201/000-053
Item-No.
2010-1201/000-053
Description
2-conductor through terminal block, 10 mm², 57 A, dark gray-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
10.00 mm²
Solid conductor
0.5 - 16 mm²
Solid conductor, push-in termination
2.5 - 16 mm²
Fine-stranded conductor
0.5 - 16 mm²
Fine-stranded conductor with ferrule
2.5 - 16 mm²
Strip length
17 - 19 mm
Number of connection points
2
Number of potentials
1
Width of spacing
10.00 mm
Height at lowest possible mounting height
36.90 mm
Length
67.80 mm
Mounting method
Top-hat rail TH35
Color
darkgray-yellow
Weight
18.100 g
Material insulation body
Polyamide
Rated voltage
800 V
Rated impulse voltage
8 kV
Rated current
57.00 A
Overvoltage category
III
Pollution degree
3
GTIN
4055144053951
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
2010-1201/000-053
Manufacturer product designation
2-Conductor through terminal block
Manufacturer product description
2-conductor through terminal block, 10 mm², suitable for Ex e II applications, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.50 mm²
max. connectable conductor cross-section multiple wire
16.00 mm²
min. line cross section, rigid
0.50 mm²
max. line cross section, rigid
16.00 mm²
min. line cross section, flexible
0.50 mm²
max. line cross section, flexible
16.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
2.50 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
16.00 mm²
Number of clamp positions per level
2
Number of levels
1
Internally connected stages
Nein
Type of electrical connection 1
Push In connection
Type of electrical connection 2
Push In connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Explosion-tested version (EEx e)
Ja
Closing plate required
Ja
Address of additional link
https://www.wago.com/2010-1201/000-053
Power loss per pole, current-dependent (PlIp)
1.819 W
Rated current (In) for the power loss specification
57.000 A
min. stranded AWG
20
max. stranded AWG
6
min. Strip length
17.00 mm
max. Strip length
19.00 mm
Symbol name terminal block
E00226
Previews
3D
2D
Download CAD models