??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
201.33. - Die set
Bill of material
201.33.063.050.030.AC
Order No
Catalog page
201_33_pdf
Working surface length
mm
Working surface width
mm
Guide type
Pillar length
mm
a<sub>2</sub>
116.000 mm
b<sub>2</sub>
mm
c<sub>1</sub>
25.000 mm
C2
25.000 mm
C3
40.000 mm
c<sub>4</sub>
45.000 mm
d<sub>2</sub>
mm
e
72.000 mm
e<sub>3</sub>
mm
e<sub>4</sub>
mm
f
mm
Pillar length
mm
R
22.000 mm
Weight
kg
Customs tariff number
82073010
Previews
3D
Dimension
2D
Download CAD models