카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2009-114/000-006
WAGO
PG 02 - Accessories
Series 2009
Powered by
CAD모델 선택
{wago/pg02/serie2009/2009-0114_0999-0962.prj},{NB=2009-114/000-006_HI},{BESTNR=2009-114/000-006},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{GEWICHT=115.670},{FARBE=blau},{RGB=0,0.51,0.70,0},{ECLASS71=27-14-11-37},{ECLASS81=27-14-11-37},{LINKDE=http://www.wago.com/de/p/2009-114/000-006},{LINKEN=http://www.wago.com/global/p/2009-114/000-006},{FILENAME=2009-114_000-006},{BG1=4}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
WAGO
Description
2009-114 - WMB-Inline, for Smart Printer, 2000 pieces on roll, stretchable 4 - 4.2 mm, plain, snap-on type
Bill of material
2009-114/000-006
Item-No.
2009-114/000-006
2009-114/000-006
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
HIGH
LOW
HIGH
LOW
Weight
115.670
Color
blue
blue
eCl@ss 7.1
27-14-11-37
eCl@ss 8.1
27-14-11-37
Filename
2009-114_000-006
2009-114_000-006
Baugruppenvariable
4
4
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성