??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2007180000 - WS 12/3.5 MM WS
Bill of material
Weidmueller 2007180000
Preview
Product number of the Manufacturer
2007180000
Manufacturer Type Description
WS 12/3.5 MM WS
Short Description
Terminal marking, Printed characters: neutral, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118392203
Manufacturer Name
Weidmueller Group
Grid dimensions
3.500 mm
color
white
material
thermoplastic polyurethan-elastomers (TPU)
Without halogens
Yes
Mass
0.000 kg
depth
2.862 mm
height
11.8 mm
width
3.500 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models