??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
2007-8875 - Compact terminal block, for current transformer circuit
Bill of material
2007-8875
Item-No.
2007-8875
Description
Compact terminal block, 6 mm², multicoloured
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.5 - 6 mm²
Cross section
20 - 10 AWG
Strip length
13 - 15 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Height
99.60 mm
Width
69.50 mm
Depth
65.30 mm
Color
mehrfarbig
Weight
196.300 g
RGB
0.56,0.57,0.57,0
eCl@ss 7.1
27-14-11-47
eCl@ss 8.1
27-14-11-47
LINKDE
http://www.wago.com/de/p/2007-8875
LINKEN
http://www.wago.com/global/p/2007-8875
Предварительные просмотры
3D
2D
Загрузка CAD-моделей