??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2007-8811/044-000 - 2-conductor disconnect/test terminal block with touch-proof test sockets green for test plug 4 mm Ø
Bill of material
2007-8811/044-000
Item-No.
2007-8811/044-000
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.5 - 6 (10) mm²
Cross section
20 - 8 AWG
Strip length
13 -15 mm
Measured voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
30 A
Height
65.30 mm
Width
8.00 mm
Depth
99.60 mm
Number of connection points
2
Number of potentials
2
Color
grau
Weight
28.080 g
eCl@ss 7.1
27-14-11-26
eCl@ss 8.1
27-14-11-26
Previews
3D
2D
Download CAD models