??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2006340000 - SM 27/18 MM GR
Bill of material
Weidmueller 2006340000
Preview
Product number of the Manufacturer
2006340000
Manufacturer Type Description
SM 27/18 MM GR
Short Description
Device marking, halogen-free, Self-adhesive, 27 mm, Polyester, grey
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118391046
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.000 kg
depth
0.1 mm
height
17.7 mm
width
27 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models