??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2006200000 - SM 18/9.5 MM SW
Bill of material
Weidmueller 2006200000
Preview
Product number of the Manufacturer
2006200000
Manufacturer Type Description
SM 18/9.5 MM SW
Short Description
Device marking, halogen-free, Self-adhesive, 18 mm, Polyester, black
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118390957
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.000 kg
depth
0.1 mm
height
9 mm
width
18 mm
customs tariff number (TARIC)
39191080
URL
URL
Previews
3D
2D
Download CAD models