??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2006150000 - WM 3/21 5.0-8.0 MM GE
Bill of material
Weidmueller 2006150000
Preview
Product number of the Manufacturer
2006150000
Manufacturer Type Description
WM 3/21 5.0-8.0 MM GE
Short Description
Cable coding system, 5 - 8 mm, 10 mm, Polyester, yellow
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118390575
Manufacturer Name
Weidmueller Group
max. cable diameter
8 mm
color
yellow
material
Plastic
Combustibility class
HB
Max. diameter of conductors
16 mm
Min. diameter of conductors
4 mm
Min. cable diameter
5 mm
Without halogens
Yes
Mass
0.000 kg
depth
0.25 mm
height
52 mm
width
10 mm
customs tariff number (TARIC)
39219010
URL
URL
Previews
3D
2D
Download CAD models