??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2006080000 - SM 36/18-30 MM GE
Bill of material
Weidmueller 2006080000
Preview
Product number of the Manufacturer
2006080000
Manufacturer Type Description
SM 36/18-30 MM GE
Short Description
Device marking, halogen-free, Self-adhesive, 36 mm, Polyester, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118391244
Manufacturer Name
Weidmueller Group
diameter
30 mm
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.001 kg
depth
0.1 mm
height
56 mm
width
36 mm
customs tariff number (TARIC)
39191080
URL
URL
Previews
3D
2D
Download CAD models