??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2006030000 - WM 1/21 2.0-3.5 MM WS
Bill of material
Weidmueller 2006030000
Preview
Product number of the Manufacturer
2006030000
Manufacturer Type Description
WM 1/21 2.0-3.5 MM WS
Short Description
Cable coding system, 2 - 3.5 mm, 4.8 mm, Polyester, white
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118390292
Manufacturer Name
Weidmueller Group
max. cable diameter
3.500 mm
color
white
material
Plastic
Combustibility class
HB
Max. diameter of conductors
2.500 mm
Min. diameter of conductors
0.750 mm
Min. cable diameter
2 mm
Without halogens
Yes
Mass
0.000 kg
depth
0.25 mm
height
36.8 mm
width
4.8 mm
customs tariff number (TARIC)
39219010
URL
URL
Previews
3D
2D
Download CAD models